??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Series
206
Shaft Size
1-1/4 Inch
Part No.
056612
Description
F2B-SCEZ-104S-SH
Weight
1.87 lbs
A
1.52 Inch
B
5.51 Inch
C
1.59 Inch
D
4.59 Inch
Bolt Diameter
3/8 Inch
H
0.35 Inch
J
0.46 Inch
L
1.57 Inch
M
3.13 Inch
Download modelli CAD
Anteprime